IESNA:LM-63-2002
[TEST]P955029
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34268
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4020.7 5034.3 5950.6 6659.9 7238.3 7565.6 7719.5 7774.3 8052 8646.4
9628.1 10868.1 12088.6 13063.3 13915.9 14694.2 15186 15311.6 15009.1 14243.2
12697.1 10024.3 8274.9 6930.5 5488.9 3861.5 2538.4 1779.5 1388.6 1199.3
1087.9 914.5 774.8 268.9 130.9 21.2 0
4020.7 5069.7 5994.8 6716.5 7247.2 7606.3 7790.2 7841.5 8071.5 8607.4
9514.9 10730.1 11927.7 12935.9 13797.4 14575.7 15159.4 15369.9 15177.1 14527.9
13236.7 10767.3 8609.2 7229.5 5805.5 4210 2768.3 1868 1432.8 1241.8
1098.5 928.7 781.9 332.6 139.7 26.5 0
4020.7 5025.4 5932.9 6661.7 7229.5 7641.6 7869.8 7967.1 8147.5 8628.7
9401.7 10480.7 11630.5 12644.1 13463.1 14117.6 14731.4 15030.3 14954.2 14436
13397.6 11701.2 9327.4 7671.7 6258.4 4712.3 3146.9 2090.8 1546 1284.2
1133.9 987 845.5 645.6 329 38.9 0
4020.7 5025.4 5906.3 6633.4 7240.1 7705.3 8016.6 8179.4 8349.2 8720.7
9295.5 10132.2 11126.4 12079.8 12847.5 13477.2 14006.1 14434.2 14549.2 14379.4
13754.9 12596.3 10968.9 9042.6 7229.5 5618 3928.7 2515.4 1715.8 1305.4
1126.8 978.2 834.9 665.1 467 182.2 0
4020.7 4876.8 5731.2 6477.7 7118 7684.1 8135.2 8434.1 8625.1 8918.8
9396.4 10010.2 10804.4 11612.8 12339.8 12966 13475.5 13928.3 14250.2 14336.9
14165.3 13638.2 12615.8 11069.8 9263.7 7418.8 5527.8 3643.9 2289 1535.4
1171 1040.1 903.9 689.9 465.2 145 0
4020.7 4799 5570.3 6297.3 6969.5 7592.1 8158.1 8605.7 8909.9 9194.7
9552 10065 10659.4 11365.2 12076.3 12783.8 13385.2 13855.8 14211.3 14504.9
14733.1 14657.1 14336.9 13609.9 12354 10726.6 8634 6621 4452.3 2748.9
1783 1218.8 882.7 534.2 268.9 70.8 0
4020.7 4650.4 5320.8 6005.4 6670.5 7323.2 7953 8513.7 8978.9 9352.2
9730.7 10144.6 10599.2 11165.3 11814.5 12550.3 13307.4 14038 14685.4 15255
15773.2 16342.8 16599.3 16758.5 16723.1 16001.4 14623.5 12428.3 9523.7 6451.2
3723.5 1933.4 987 569.6 277.7 95.5 0
4020.7 4537.2 5075 5662.2 6270.7 6845.6 7463 8062.6 8639.3 9148.7
9658.2 10130.5 10558.5 11020.2 11504.9 12025 12628.1 13310.9 14057.4 14849.9
15714.9 16956.6 17959.6 18571.6 19268.6 19772.7 19838.2 19160.7 17398.9 14547.4
10599.2 6840.3 3486.5 1422.2 507.7 99.1 0
4020.7 4333.8 4712.3 5151 5632.2 6141.6 6659.9 7172.9 7680.5 8202.4
8749 9254.9 9805 10379.9 10977.8 11577.4 12242.5 12989 13815.1 14750.8
15844 17501.5 19146.5 20273.3 21711.4 23404.3 25215.6 26423.8 26165.5 23733.3
18725.5 12139.9 5149.3 1572.5 495.3 102.6 0
4020.7 4298.4 4675.2 5078.5 5533.1 6014.2 6506 6996 7480.7 7972.4
8457.1 8959.5 9490.1 10065 10659.4 11276.7 11963 12721.9 13571 14538.6
15630 17384.7 19042.2 20262.7 21799.9 23644.8 25622.5 26881.9 26643.1 24057
18614.1 11382.8 4362.1 1204.6 389.2 88.4 0
4020.7 4164 4358.6 4620.4 4937 5281.9 5630.4 5996.6 6375.1 6757.2
7142.8 7540.8 7942.3 8366.9 8823.3 9306.2 9836.8 10438.3 11163.5 11991.3
12999.6 14602.2 15817.5 17016.8 18479.7 20239.7 21891.9 22608.3 21860 19006.8
14030.9 7809.7 2251.8 472.3 157.4 35.4 0
4020.7 4064.9 4174.6 4332 4549.6 4784.9 5041.4 5304.9 5572 5856.8
6134.5 6401.6 6677.6 6951.8 7241.9 7547.9 7869.8 8260.7 8713.6 9300.9
10149.9 11204.2 11922.4 12725.4 13685.9 14733.1 15447.8 15198.4 13949.5 11607.5
8382.8 4289.6 1399.2 417.5 143.3 33.6 0
4020.7 3976.5 3992.4 4064.9 4183.4 4305.5 4466.5 4625.7 4783.1 4947.6
5090.9 5220 5327.9 5427 5496 5540.2 5584.4 5614.5 5664 5779
6054.9 6217.7 6247.7 6307.9 6401.6 6486.5 6254.8 5520.7 4473.5 3314.9
2253.6 1277.1 640.3 270.6 130.9 46 0
4020.7 3790.7 3654.5 3583.8 3576.7 3605 3652.8 3705.8 3743 3766
3764.2 3720 3651 3553.7 3424.6 3267.2 3077.9 2881.5 2701.1 2533.1
2359.7 2205.8 2076.7 1970.6 1878.6 1784.8 1668.1 1510.6 1293.1 1001.2
728.8 536 371.5 238.8 136.2 38.9 0
4020.7 3619.2 3369.7 3260.1 3233.5 3256.5 3306.1 3359.1 3385.7 3378.6
3341.4 3276 3180.5 3062 2924 2782.5 2635.7 2488.8 2343.8 2184.6
2023.6 1878.6 1772.4 1708.8 1684 1687.5 1684 1634.5 1512.4 1309
995.9 686.3 481.1 316.6 157.4 35.4 0
4020.7 3484.7 3184 3065.5 3070.8 3138 3212.3 3260.1 3263.6 3231.8
3169.9 3081.4 2977.1 2856.8 2729.4 2603.8 2471.1 2331.4 2188.1 2055.5
1954.6 1868 1809.6 1772.4 1740.6 1703.4 1645.1 1584.9 1510.6 1392.1
1211.7 951.7 624.4 344.9 164.5 35.4 0
4020.7 3355.6 3046 2966.4 3016 3108 3180.5 3215.9 3201.7 3146.9
3062 2961.1 2844.4 2729.4 2607.4 2488.8 2407.5 2310.2 2188.1 2090.8
2025.4 1938.7 1802.5 1694.6 1623.8 1554.9 1484.1 1413.3 1349.7 1291.3
1222.3 1110.9 909.2 696.9 408.6 99.1 0
4020.7 3283.1 2973.5 2929.3 3014.2 3102.6 3175.2 3196.4 3162.8 3076.1
2971.7 2853.2 2725.9 2612.7 2515.4 2460.5 2395.1 2327.9 2262.4 2117.4
1988.2 1885.6 1783 1687.5 1588.5 1501.8 1416.9 1339.1 1257.7 1163.9
1072 988.8 866.8 748.2 523.6 203.4 0
4020.7 3221.2 2927.5 2922.2 3016 3100.9 3164.6 3171.6 3120.3 3026.6
2908.1 2777.2 2660.4 2552.5 2480 2418.1 2338.5 2230.6 2135.1 2020.1
1931.6 1832.6 1735.3 1646.8 1572.5 1496.5 1415.1 1332 1234.7 1126.8
1008.3 903.9 769.5 582 385.6 161 0
4020.7 3185.8 2904.5 2920.4 3023 3106.2 3162.8 3152.2 3086.7 2975.3
2837.3 2708.2 2598.5 2515.4 2476.5 2382.7 2237.7 2069.6 2002.4 1945.8
1845 1767.1 1699.9 1600.9 1526.6 1468.2 1392.1 1301.9 1194 1075.5
946.4 889.8 765.9 500.6 364.4 222.9 0
4020.7 3178.7 2890.4 2922.2 3024.8 3109.7 3161 3146.9 3067.3 2941.7
2801.9 2674.6 2566.7 2515.4 2455.2 2336.7 2124.4 1984.7 1949.3 1880.3
1791.9 1696.4 1606.2 1537.2 1494.7 1457.6 1388.6 1303.7 1201.1 1082.6
957 988.8 788.9 527.1 401.5 148.6 0
4020.7 3178.7 2888.6 2927.5 3026.6 3111.5 3159.2 3152.2 3074.3 2943.4
2801.9 2672.8 2564.9 2517.1 2449.9 2329.6 2108.5 1986.5 1958.2 1878.6
1786.6 1682.2 1607.9 1515.9 1503.6 1457.6 1386.8 1303.7 1208.2 1080.8
960.5 974.7 677.5 544.8 396.2 143.3 0
